The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • 303701
    EAN
    4011334377214
    Packaging
    10

    Intermediate switch, round supporting ring, light control 303701

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Intermediate switch, round supporting ring, light control

    303701

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    See All (8)
    Previous
    Previous
    16202079
    16202079
    Rocker imprinted symbol for light, R.1/R.3, p. white glossy
    Add to a list
    Add to a list
    16202059
    16202059
    Rocker imprinted symbol for door opener, R.1/R.3, p. white glossy
    Add to a list
    Add to a list
    16202035
    16202035
    Rocker imprinted symbol for light, R.1/R.3, black glossy
    Add to a list
    Add to a list
    16202015
    16202015
    Rocker imprinted symbol for door opener, R.1/R.3, black glossy
    Add to a list
    Add to a list
    16202069
    16202069
    Rocker imprinted symbol for bell, R.1/R.3, p. white glossy
    Add to a list
    Add to a list
    16202025
    16202025
    Rocker imprinted symbol for bell, R.1/R.3, black glossy
    Add to a list
    Add to a list

    Accessories mandatory

    • 16202079

      Rocker imprinted symbol for light, R.1/R.3, p. white glossy

      €0.00  / *
    • 16202059

      Rocker imprinted symbol for door opener, R.1/R.3, p. white glossy

      €0.00  / *
    • 16202035

      Rocker imprinted symbol for light, R.1/R.3, black glossy

      €0.00  / *
    • 16202015

      Rocker imprinted symbol for door opener, R.1/R.3, black glossy

      €0.00  / *
    • 16202069

      Rocker imprinted symbol for bell, R.1/R.3, p. white glossy

      €0.00  / *
    • 16202025

      Rocker imprinted symbol for bell, R.1/R.3, black glossy

      €0.00  / *
    • 16202049

      Rocker imprinted arrows symbol, R.1/R.3, p. white glossy

      €0.00  / *
    • 16202005

      Rocker imprinted arrows symbol, R.1/R.3, black glossy

      €0.00  / *

    Technical properties

    Electric current
    • Switching current
      10 AX (100W LED (SBL))
    • Rated current IN
      10 A
    Installation, mounting
    • Mounting on
      Flush mounting
    Materials
    • Surface finish
      Matt
    • Material
      Metal, Plastic
    Identification
    • Assembly arrangement
      Basic element
    Connectivity
    • Mounting type
      Screw mounting, Claw mounting
    Controls and indicators
    • Number of buttons
      1
    Dimensions
    • Built-in depth
      32 mm
    • Built-in depth flush-mounted boxes
      35 mm
    Safety
    • Impact resistance IK
      IK07
    Architecture
    • Control/operation element
      Single rocker

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration 303701
    PDF
    RoHS report 303701
    PDF

    Downloads

    • Image 303701  | Hager

      Product Image 303701

    • Product datasheet

      Image Hager Product data sheet 303701  | Hager

      Hager Product data sheet 303701

      Intermediate switch, round supporting ring, light control

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1142

      PDF
      401,58 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group