The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • 303501
    EAN
    4011334377207
    Packaging
    10

    Series switch, round supporting ring, light control 303501

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Series switch, round supporting ring, light control

    303501

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Electric current
    • Switching current
      10 AX (100W LED (SBL))
    • Rated current IN
      10 A
    Installation, mounting
    • Mounting on
      Flush mounting
    Materials
    • Surface finish
      Matt
    • Material
      Metal, Plastic
    Identification
    • Assembly arrangement
      Basic element
    Connectivity
    • Mounting type
      Clamp mounting, Screw connection
    Controls and indicators
    • Number of buttons
      2
    Dimensions
    • Built-in depth
      31 mm
    • Built-in depth flush-mounted boxes
      35 mm
    Safety
    • Impact resistance IK
      IK07
    Architecture
    • Control/operation element
      Double rocker

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration 303501
    PDF
    RoHS report 303501
    PDF

    Downloads

    • Image 303501  | Hager

      Product Image 303501

    • Product datasheet

      Image Hager Product data sheet 303501  | Hager

      Hager Product data sheet 303501

      Series switch, round supporting ring, light control

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1142

      PDF
      401,58 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group