The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 2995
    EAN-Nr.
    4011334413912
    Packaging
    1 piece

    Motion detector compact 1.1 m (2-conductor) 2995

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Motion detector compact 1.1 m (2-conductor)

    2995

    • Technical characteristics
    • Documentations
    Download the sheet

    Technical characteristics

    Detection
    • Detection angle
      180 - 180
    • Type of sensor
      Movement detector
    Settings
    • Minimal duty cycle
      180 s
    • Response brightness adjustable
      Yes
    • Response sensitivity adjustable
      Yes
    Lighting
    • Response brightness adjustable
      5 - 1,000 lx
    Frequency
    • Frequency
      50 - 60 Hz
    Dimensions
    • Width
      70.90 mm
    • Built-in depth
      32 mm
    • Installation height
      1.10 - 1.10 m
    Use conditions
    • Operating temperature
      -5 - 45 °C
    Materials
    • Colour
      Polar white
    • Material
      Metal, Plastic
    Safety
    • Ingress Protection (IP) class
      IP20
    Installation, mounting
    • Mounting on
      Flush mounting
    Texts
    • Function
      With switch-off pre-warning (can be deactivated), Not suitable for the installation of stair light switches, Can only be used as individual unit
    Reach distance
    • Max. transmission range frontally
      10 m
    • Max. transmission range sideways
      6 m

    Downloads

    • Image 2995  | Hager

      Product Image 2995

    • Product datasheet

      Image Hager Product data sheet 2995  | Hager

      Hager Product data sheet 2995

      Motion detector compact 1.1 m (2-conductor)

      PDF
    • Installation manual

      Image Manual for 2995, 2996 - Motion detector 1.1 m (2-/3-conductor) (EN-NL, 2017-10)  | Hager

      Manual for 2995, 2996 - Motion detector 1.1 m (2-/3-conductor) (EN-NL, 2017-10)

      Installation manual en-GB, nl-NL 2017-10-11

      PDF
      1,14 MB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-06-14

      PDF
      264,08 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group