The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 2949
    EAN-Nr.
    4011334204169
    Packaging
    1 piece

    INSERT PILOT LAMP 230V 2949

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    INSERT PILOT LAMP 230V

    2949

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Accessories/spare parts for domestic switching devices 1 products available

    Complete your system

    • Accessories/spare parts for domestic switching devices
    • 1913

      Extension claw for attaching, Accessories

      0.00 €  / *

    Technical characteristics

    Frequency
    • Frequency
      50 - 60 Hz
    Materials
    • Material
      Metal, Plastic
    • Treatment
      Untreated
    Dimensions
    • Height
      70.70 mm
    • Width
      70 mm
    • Depth
      29.60 mm
    Safety
    • Ingress Protection (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    Hager REACH declaration 2949
    PDF
    Hager RoHS report 2949
    PDF

    Downloads

    • Image 2949  | Hager

      Product Image 2949

    • Product datasheet

      Image Hager Product data sheet 2949  | Hager

      Hager Product data sheet 2949

      Product data sheet en-GB 2026-02-07

      PDF
    • Installation manual

      Image Manual for 2949 - Info pilot lamp (EN, 2010-08)  | Hager

      Manual for 2949 - Info pilot lamp (EN, 2010-08)

      Installation manual en-GB 2020-01-01

      PDF
      218,38 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group