The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • 29452045
    EAN
    4011334510185
    Packaging
    1 Piece

    Extension unit insert f. uni rot. dim. comf., soft-lock, R.classic, black glossy 29452045

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Extension unit insert f. uni rot. dim. comf., soft-lock, R.classic, black glossy

    29452045

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Voltage
    • Operating voltage
      230 - 230 V
    Frequency
    • Frequency
      50 - 60 Hz
    Materials
    • Colour
      Black
    • RAL code
      Similar to RAL 9005
    • Material
      Metal, Plastic
    Dimensions
    • Diameter axis
      4 mm
    • Built-in depth
      24 mm
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      45 mm
    Architecture
    • Control/operation element
      Push & rotative switch
    Power
    • Power consumption standby
      0.30 W
    Texts
    • Voltage
      Voltage test possible without dismantling
    • Installation mode
      With spreader claws
    • Type of connection
      With plug-in terminals
    Equipment
    • Substation input
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - kallysto.line FM compl.: Rotary DIM leading/trailing phase ctrl. 400W White (English)
    PDF
    8,01 MB
    REACH declaration 29452045
    PDF
    RoHS report 29452045
    PDF

    Downloads

    • Image 29452045  | Hager

      Product Image 29452045

    • Product datasheet

      Image Hager Product data sheet 29452045  | Hager

      Hager Product data sheet 29452045

      Extension unit insert f. uni rot. dim. comf., soft-lock, R.classic, black glossy

      PDF
    • Installation manual

      Image Manual for 2945xx-296210 - Extension unit insert (EN, 2019-05)  | Hager

      Manual for 2945xx-296210 - Extension unit insert (EN, 2019-05)

      Installation manual en-GB 2020-01-01

      PDF
      398,37 kB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-03-24

      PDF
      1,02 MB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-03-24

      PDF
      1,02 MB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group