BLC stair light impulse insert house electronics 293410
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Voltage
-
Operating voltage230 - 230 V
Frequency
-
Frequency50 - 50 Hz
Use conditions
-
Operating temperature5 - 35 °C
Dimensions
-
Built-in depth22 mm
Texts
-
Installation modeWith spreader claws
-
Type of connectionWith screw terminals
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 293410
BLC stair light impulse insert house electronics
PDF -
Installation manual
Manual for 16301-293410 - BLC timer RMD for stairway light, BLC insert for timer (DE-EN, 2012-05)
Installation manual en-GB, de-DE 2020-01-01
PDF1,62 MB
Manual for 16301-293410 - BLC timer RMD for stairway light, BLC insert for timer (EN, 2012-05)
Installation manual en-GB 2020-01-01
PDF388,12 kB
More documentation