The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 2906

BLC relay switch insert house electronics 2906

EAN-Nr.
4011334212645
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

BLC relay switch insert house electronics

2906

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Voltage
  • Operating voltage
    230 - 230 V
Frequency
  • Frequency
    50 - 60 Hz
Power
  • 230 V incandescent and halogen lamp
    2,300 W
  • Fluorescent lamps in duo circuit
    2,300 W
Use conditions
  • Operating temperature
    -20 - 45 °C
Dimensions
  • Built-in depth
    22 mm
Texts
  • Extension unit input
    With extension unit input for BLC extension unit, BLC controller extension unit for motion detector and push-button, NO contact
  • Installation mode
    With spreader claws
  • Type of connection
    With screw terminals

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 2906
PDF
Hager RoHS report 2906
PDF

Downloads

  • Image 2906  | Hager

    Product Image 2906

  • Product datasheet

    Image Hager Product data sheet 2906  | Hager

    Hager Product data sheet 2906

    BLC relay switch insert house electronics

    PDF
  • Installation manual

    Image Manual for 2906 - BLC relay insert (DE-EN-NL-FR-NO-ES, 2004-05)  | Hager

    Manual for 2906 - BLC relay insert (DE-EN-NL-FR-NO-ES, 2004-05)

    Installation manual en-GB, es-ES, fr-FR, de-DE, nl-NL, nn-NO 2020-01-01

    PDF
    235,83 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group