BLC universal touch dimmer LV house electronics 2902
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Voltage
-
Operating voltage230 - 230 V
Frequency
-
Frequency50 - 60 Hz
Materials
-
MaterialMetal, Plastic
Dimensions
-
Built-in depth22 mm
-
Height71 mm
-
Width71 mm
-
Depth29.60 mm
Architecture
-
Control/operation elementSingle push button
Use conditions
-
Operating temperature-20 - 45 °C
Texts
-
Dimming principlePhase cut-on or cut-off according to load type, self-learning
-
FuseShort-circuit and overload-proof (electronic fuse)
-
Installation modeWith spreader claws
-
Type of connectionWith screw terminals
-
Extension unit inputWith extension unit input for BLC extension unit, BLC controller extension unit for motion detector and push-button, NO contact
Equipment
-
Substation inputYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 2902
BLC universal touch dimmer LV house electronics
PDF -
Installation manual
Manual for 2902 - BLC universal touch dimmer (R, L, C) (DE-EN-NL-FR, 2010-11)
Installation manual en-GB, fr-FR, de-DE, nl-NL 2020-01-01
PDF5,51 kB
Manual for 2902 - BLC universal touch dimmer (R, L, C) (DE-EN-NL-FR-NO-ES, 2004-07)
Installation manual en-GB, es-ES, fr-FR, de-DE, nl-NL, nn-NO 2020-01-01
PDF212,08 kB
More documentation