The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 2901
    EAN-Nr.
    4011334295129
    Packaging
    1 piece

    Universal series touch dimmer, house electronics 2901

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    Universal series touch dimmer, house electronics

    2901

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Voltage
    • Operating voltage
      230 - 230 V
    Frequency
    • Frequency
      50 - 60 Hz
    Materials
    • Material
      Metal, Plastic
    Dimensions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      30 mm
    Architecture
    • Control/operation element
      Single push button
    Texts
    • Installation mode
      With spreader claws
    • Type of connection
      With screw terminals
    Equipment
    • Substation input
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    Hager REACH declaration 2901
    PDF
    Hager RoHS report 2901
    PDF

    Downloads

    • Image 2901  | Hager

      Product Image 2901

    • Product datasheet

      Image Hager Product data sheet 2901  | Hager

      Hager Product data sheet 2901

      Universal series touch dimmer, house electronics

      PDF
    • Installation manual

      Image Manual for 2901 - Universal series touch dimmer (R, L, C) (EN, 2011-11)  | Hager

      Manual for 2901 - Universal series touch dimmer (R, L, C) (EN, 2011-11)

      Installation manual en-GB 2020-01-01

      PDF
      354,10 kB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-06-11

      PDF
      209,97 kB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-06-11

      PDF
      210,01 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group