The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 28829909

Loudspeake Berker S.1/B.3/B. polar whit 28829909

EAN-Nr.
4011334345633
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Loudspeake Berker S.1/B.3/B. polar whit

28829909

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Resistance
  • Impedance
    4 Ω
Frequency
  • Frequency
    170 - 18,000 Hz
Dimensions
  • Built-in depth
    35 mm
Materials
  • Colour
    Polar white
  • Surface finish
    Matt
Power
  • Music power handling
    4 W
Texts
  • Installation mode
    Without spreader claws

Downloads

  • Image 28829909  | Hager

    Product Image 28829909

  • Product datasheet

    Image Hager Product data sheet 28829909  | Hager

    Hager Product data sheet 28829909

    Product data sheet en-GB 2025-12-22

    PDF
  • Declaration of conformity

    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-06-11

    PDF
    275,00 kB
    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-06-11

    PDF
    272,13 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group