RADIO TOUCH K5 ALU 28807003
EAN-Nr.
4011334378297
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Technical characteristics
Voltage
-
Operating voltage230 - 230 V
Frequency
-
Frequency50 - 60 Hz
-
Radio reception frequency87.5 - 108.0 MHz
Materials
-
ColourAluminium
-
RAL code9006
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated, Varnished
Dimensions
-
Height70.80 mm
-
Width141.60 mm
-
Depth46.50 mm
-
Built-in depth33 mm
Connectivity
-
Mounting typeScrew mounting
Connection
-
Cross-section loudspeaker1.50 - 1.50 mm²
-
Conductor cross-section2.50 - 2.50 mm²
Functions
-
Integrated DCF clockYes
Equipment
-
Type of displayDigital
Downloads
More documentation