The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 2876
    EAN-Nr.
    4011334493167
    Packaging
    1 piece

    Rotary dimmer 60 Hz (R, L, LED), Soft locking 2876

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    Rotary dimmer 60 Hz (R, L, LED), Soft locking

    2876

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Voltage
    • Operating voltage
      230 - 230 V
    Frequency
    • Frequency
      60 - 60 Hz
    Electric current
    • Control current
      100 - 100 mA
    Materials
    • Material
      Metal, Plastic
    Dimensions
    • Diameter axis
      4 mm
    • Height
      82 mm
    • Width
      82 mm
    • Depth
      67 mm
    Architecture
    • Control/operation element
      Push & rotative switch
    Lighting
    • Dimmable 230 V LED lamp
      3 - 100 W
    Texts
    • Dimming principle
      Phase cut-on
    • Fuse
      Short-circuit and overload-proof (fine-wire fuse)
    • Voltage
      Voltage test possible without dismantling
    • Type of connection
      With plug-in terminals
    • Operation and control
      No Bluetooth interface
    • Terminal
      With terminal for base load from mains isolator
    Equipment
    • Substation input
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 2876
    PDF
    Hager RoHS report 2876
    PDF

    Downloads

    • Image 2876  | Hager

      Product Image 2876

    • Product datasheet

      Image Hager Product data sheet 2876  | Hager

      Hager Product data sheet 2876

      Rotary dimmer 60 Hz (R, L, LED), Soft locking

      PDF
    • Installation manual

      Image Manual for 2876 - Rotary dimmer 60 Hz (R, L, LED) (EN, 2017-07)  | Hager

      Manual for 2876 - Rotary dimmer 60 Hz (R, L, LED) (EN, 2017-07)

      Installation manual en-GB 2017-07-28

      PDF
      1023,67 kB
    • Product certificate

      Image CB test certificate for 2876 - Dimmer (EN, Nr. DE1-60132, 2018-02)  | Hager

      CB test certificate for 2876 - Dimmer (EN, Nr. DE1-60132, 2018-02)

      Product certificate en-GB 2018-02-28

      PDF
      774,21 kB
      Image VDE certificate for 2876 - Dimmer (DE-EN, Nr. 129187, 2018-02)  | Hager

      VDE certificate for 2876 - Dimmer (DE-EN, Nr. 129187, 2018-02)

      Product certificate en-GB, de-DE 2018-02-28

      PDF
      671,24 kB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-06-11

      PDF
      207,29 kB
      Image EC declaration of conformity for 2876 - Dimmer (DE-EN, Nr. 00-000099_09.2017)  | Hager

      EC declaration of conformity for 2876 - Dimmer (DE-EN, Nr. 00-000099_09.2017)

      Declaration of conformity International 2020-01-01

      PDF
      102,36 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group