BOOSTER TRON.DIM.100-600W 2869
EAN-Nr.
4011334178309
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Voltage
-
Nominal voltage230 - 230 V
Materials
-
ColourPolar white
-
Surface finishMatt
-
MaterialThermoplastic
Installation, mounting
-
Mounting onFlush mounting
Texts
-
Type of connectionWith screw terminals
-
FuseShort-circuit and overload-proof (electronic fuse)
-
Dimming principlePhase cut-on
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 2869
Product data sheet en-GB 2026-01-13
PDF
More documentation