The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 2844
    EAN-Nr.
    4011334288831
    Packaging
    1 piece

    FI-SZ-SCH UP 2844

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    No longer available

    FI-SZ-SCH UP

    2844

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Architecture
    • Number of poles
      2
    Voltage
    • Rated voltage
      230 V
    • Type voltage supply
      AC
    Frequency
    • Frequency
      50 - 60 Hz
    Electric current
    • Rated current
      16 A
    • Breaking and opening capacity Idm
      3 kA
    • Rated residual operating current Idn
      30 mA
    • Withstand not tripping on 8 - 20 μs wave
      0.25 kA
    Safety
    • Ingress Protection (IP) class
      IP20
    Use conditions
    • Operating temperature
      -25 - 40 °C
    • Degree of pollution according to IEC 60664 / IEC 60947-2
      2
    Capacity
    • Number of modules
      0
    Dimensions
    • Depth
      45 mm
    • Built-in depth
      32 mm
    Connection
    • Cross-section of input and output with screws, for massive conductors
      1.5 - 2.5 mm²
    Texts
    • Installation mode
      For flush-mounted and hollow wall mounting, Without spreader claws
    • Protection
      To protect downstream loads
    • Type
      Type A for alternating currents and pulsating direct currents
    • Type of connection
      With plug-in terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    Hager REACH declaration 2844
    PDF
    Hager RoHS report 2844
    PDF

    Downloads

    • Image 2844  | Hager

      Product Image 2844

    • Product datasheet

      Image Hager Product data sheet 2844  | Hager

      Hager Product data sheet 2844

      Product data sheet en-GB 2026-02-07

      PDF
    • Installation manual

      Image Manual for 2844 - Residual current circuit-breaker (DE-EN-NL-FR-NO-ES, 2006-05)  | Hager

      Manual for 2844 - Residual current circuit-breaker (DE-EN-NL-FR-NO-ES, 2006-05)

      Installation manual en-GB, es-ES, fr-FR, de-DE, nl-NL, nn-NO 2012-02-22

      PDF
      115,72 kB
      Image Manual for 2844 - Residual current circuit-breaker (EN, 2006-05)  | Hager

      Manual for 2844 - Residual current circuit-breaker (EN, 2006-05)

      Installation manual en-GB 2020-01-01

      PDF
      125,93 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group