The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 28352045
    EAN-Nr.
    4011334377016
    Packaging
    1 piece

    Extension units insert f. universal rot. dimmer, soft-lock, R.classic, black gl. 28352045

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    No longer available

    Extension units insert f. universal rot. dimmer, soft-lock, R.classic, black gl.

    28352045

    • Technical characteristics
    • Documentations
    Download the sheet

    Technical characteristics

    Voltage
    • Operating voltage
      230 - 230 V
    Frequency
    • Frequency
      50 - 60 Hz
    Materials
    • Colour
      Black
    • RAL code
      9005
    • Material
      Metal, Plastic
    Dimensions
    • Diameter axis
      4 mm
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      59 mm
    Architecture
    • Control/operation element
      Push & rotative switch
    Texts
    • Voltage
      Voltage test possible without dismantling
    • Installation mode
      For screw fastening
    • Type of connection
      With plug-in terminals
    Equipment
    • Substation input
      No

    Downloads

    • Image 28352045  | Hager

      Product Image 28352045

    • Product datasheet

      Image Hager Product data sheet 28352045  | Hager

      Hager Product data sheet 28352045

      Extension units insert f. universal rot. dimmer, soft-lock, R.classic, black gl.

      PDF
    • Installation manual

      Image Manual for 2834xx-2835xx-286110-286210 - Universal rotary dimmer with centre plate (R, L, C), extension unit insert for universal rotary dimmer (DE-EN, 2010-09)  | Hager

      Manual for 2834xx-2835xx-286110-286210 - Universal rotary dimmer with centre plate (R, L, C), extension unit insert for universal rotary dimmer (DE-EN, 2010-09)

      Installation manual en-GB, de-DE 2020-01-01

      PDF
      1,03 MB
      Image Manual for 2834xx-2835xx-286110-286210 - Universal rotary dimmer with centre plate (R, L, C), extension unit insert for universal rotary dimmer (EN, 2010-08)  | Hager

      Manual for 2834xx-2835xx-286110-286210 - Universal rotary dimmer with centre plate (R, L, C), extension unit insert for universal rotary dimmer (EN, 2010-08)

      Installation manual en-GB 2020-01-01

      PDF
      331,75 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group