The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 2769
    EAN-Nr.
    4011334217916
    Packaging
    1 piece

    Radio hand-held transmitter mini - ant 2769

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    No longer available

    Radio hand-held transmitter mini - ant

    2769

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Voltage
    • Operating voltage
      3 - 3 V
    Use conditions
    • Operating temperature
      0 - 55 °C
    Materials
    • Colour
      Anthracite
    • Material
      Thermoplastic

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    Hager REACH declaration 2769
    PDF
    Hager RoHS report 2769
    PDF

    Downloads

    • Image 2769  | Hager

      Product Image 2769

    • Product datasheet

      Image Hager Product data sheet 2769  | Hager

      Hager Product data sheet 2769

      Product data sheet en-GB 2026-03-16

      PDF
    • Installation manual

      Image Manual for 2769 - Radio hand-held transmitter mini (DE-EN-FR-NL-NO-ES, 2010-08)  | Hager

      Manual for 2769 - Radio hand-held transmitter mini (DE-EN-FR-NL-NO-ES, 2010-08)

      Installation manual en-GB, es-ES, fr-FR, de-DE, nl-NL, nn-NO 2020-01-01

      PDF
      1,86 MB
      Image Manual for 2769 - Radio hand-held transmitter mini (EN, 2010-08)  | Hager

      Manual for 2769 - Radio hand-held transmitter mini (EN, 2010-08)

      Installation manual en-GB 2020-01-01

      PDF
      318,88 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group