The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 260219
    EAN-Nr.
    4011334467854
    Packaging
    1 piece

    230 V USB charging socket outlet, 2gang, 3.0A, round supporting ring, pw. 260219

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    230 V USB charging socket outlet, 2gang, 3.0A, round supporting ring, pw.

    260219

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Connectivity
    • Type of connection
      Screw terminal
    Voltage
    • Input voltage
      230 - 230 V
    • Output voltage
      5 - 5 V
    Dimensions
    • Built-in depth
      32 mm
    • Built-in depth flush-mounted boxes
      34 mm
    Equipment
    • Number of outputs
      2
    Accessories
    • Has labelling field
      No
    • With miniature fuse
      No
    Materials
    • Colour
      Polar white
    • RAL code
      9010
    • Surface finish
      Matt
    Power
    • Output power
      15 W
    • Power consumption standby
      0.15 W
    Electric current
    • Rated current IN
      0.20 A
    • Output current
      3,000 mA
    Texts
    • Connectors jacks
      With 2 USB sockets type A
    • Fuse
      Short-circuit and overload-proof (electronic fuse)
    • Type of connection
      With screw terminals
    • Protection
      Without enhanced contact protection

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 260219
    PDF
    RoHS report 260219
    PDF

    Downloads

    • Image 260219  | Hager

      Product Image 260219

    • Product datasheet

      Image Hager Product data sheet 260219  | Hager

      Hager Product data sheet 260219

      230 V USB charging socket outlet, 2gang, 3.0A, round supporting ring, pw.

      PDF
    • Installation manual

      Image Manual for 2602xx-92610xx-92620xx - 230 V USB charging socket (DE-EN-NL, 2020-09)  | Hager

      Manual for 2602xx-92610xx-92620xx - 230 V USB charging socket (DE-EN-NL, 2020-09)

      Installation manual en-GB, de-DE, nl-NL 2015-02-02

      PDF
      2,67 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-29

      PDF
      178,20 kB
      Image Declaration of conformity  | Hager

      Declaration of conformity

      Declaration of conformity International 2022-12-16

      PDF
      182,67 kB
      Image Declaration of conformity International 2021-06-16  | Hager

      Declaration of conformity International 2021-06-16

      PDF
      112,25 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager

      Declaration of conformity en-GB 2026-08-24

      PDF
      166,98 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager

      Declaration of conformity en-GB 2026-08-24

      PDF
      166,52 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group