The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 20440002

Thermostat, NO contact, centre plate, time-controlled, arsys, white glossy 20440002

EAN-Nr.
4011334354796
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Thermostat, NO contact, centre plate, time-controlled, arsys, white glossy

20440002

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • Accessories/spare parts for room thermostat/clock thermostat 1 products available

Complete your system

  • Accessories/spare parts for room thermostat/clock thermostat
  • 161

    Temp. sensor (33 kΩ), HVAC control

    0.00 €  / *

Technical characteristics

Installation, mounting
  • Mounting on
    Flush mounting
Settings
  • Comfort temperature setpoint
    10 - 40 °C
Dimensions
  • Height
    71 mm
  • Width
    71 mm
  • Depth
    42 mm
Power supply
  • Supply voltage
    230 V AC
Voltage
  • Nominal voltage
    230 - 230 V
Electric current
  • Max. switching current
    10 A
Materials
  • Colour
    White
Power
  • Standby power consumption (solstandby)
    1.20 W
Use conditions
  • Energy efficiency class
    IV (2%)

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 20440002
PDF
Hager RoHS report 20440002
PDF

Downloads

  • Image 20440002  | Hager

    Product Image 20440002

  • Product datasheet

    Image Hager Product data sheet 20440002  | Hager

    Hager Product data sheet 20440002

    Thermostat, NO contact, centre plate, time-controlled, arsys, white glossy

    PDF
  • Installation manual

    Image Manual for 2044xx - Thermostat, NO contact, with centre plate (EN, 2014-03)  | Hager

    Manual for 2044xx - Thermostat, NO contact, with centre plate (EN, 2014-03)

    Installation manual en-GB 2015-08-20

    PDF
    971,74 kB
    Image Manual for 2044xx - Thermostat, NO contact, with centre plate (EN, 2020-11)  | Hager

    Manual for 2044xx - Thermostat, NO contact, with centre plate (EN, 2020-11)

    Installation manual en-GB 2023-08-14

    PDF
    536,51 kB
  • Declaration of conformity

    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-01-19

    PDF
    155,89 kB
    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-01-19

    PDF
    156,56 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group