The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Berker R.1
  • Blind control - Berker R.1
  • 186101
  • Wiring accessories

Interlock disk for rot. switch for blinds, Accessories 186101

EAN-Nr.
4011334389569
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Interlock disk for rot. switch for blinds, Accessories

186101

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 6 products available

Referenced by

  • 384103

    Rotary switch/blinds 1pole

    0.00 €  / *
  • 384203

    Rot. switch for blinds 2pole, blind control

    0.00 €  / *
  • 38122189

    Rotary switch for blinds 2p, centre plate, rotary knob, R.clas, pw glossy

    0.00 €  / *
  • 38122145

    Rotary switch for blinds 2p, centre plate, rotary knob, R.clas, black

    0.00 €  / *
  • 1080208900

    Centre plate rotary knob rotary switch blinds, Berker R.1/R.3, pol white glossy

    0.00 €  / *
  • 1080204500

    Centre plate rotary knob rotary switch blinds Berker R.1/R.3 black, glossy

    0.00 €  / *

Technical characteristics

Dimensions
  • Height
    38 mm
  • Width
    38 mm
  • Depth
    9.90 mm
Safety
  • Ingress Protection (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Surface-mtd housing 3gang, S.1, p. white glossy
PDF
9,27 MB
Hager REACH declaration 186101
PDF
Hager RoHS report 186101
PDF

Downloads

  • Image 186101  | Hager

    Product Image 186101

  • Product datasheet

    Image Hager Product data sheet 186101  | Hager

    Hager Product data sheet 186101

    Interlock disk for rot. switch for blinds, Accessories

    PDF
More documentation

Discover our other products of this range

    5
  • 1
    503520 - Blind push-button 1pole, blind control
    503520
    Blind push-button 1pole, blind control
  • 2
    303520 - Blind switch 1pole, blind control
    303520
    Blind switch 1pole, blind control
  • 3
    503404 - Group push-button, 4NO contacts, comm. input terminal, neut. pos., light control
    503404
    Group push-button, 4NO contacts, comm. input terminal, neut. pos., light control
  • 4
    383110 - Push-button for blinds 1pole for lock cylinder, blind control
    383110
    Push-button for blinds 1pole for lock cylinder, blind control
  • 5
    384103 - Rotary switch/blinds 1pole
    384103
    Rotary switch/blinds 1pole

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group