The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 183001

CEE flush-mtd wall box, connecting systems 183001

EAN-Nr.
4011334333203
Packaging
5 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

CEE flush-mtd wall box, connecting systems

183001

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • CEE/SCHUKO architectural programme (IP44) 3 products available

Complete your system

  • CEE/SCHUKO architectural programme (IP44)
  • 568301

    CEE soc. out. 5pole hinged cover EB 32 A, connecting system, p. white

    0.00 €  / *
  • 568101

    CEE soc. out. 3pole hinged cover EB 16 A, connecting system, p. white

    0.00 €  / *
  • 578501

    CEE soc. out. 5pole hinged cover EB 16 A, connecting system, p. white

    0.00 €  / *

Technical characteristics

Dimensions
  • Height
    122.80 mm
  • Width
    94 mm
  • Depth
    71 mm
Compatibility
  • Can be joined
    No
Materials
  • Material
    Thermoplastic
  • Colour
    Grey
Safety
  • Ingress Protection (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration 183001
PDF
Hager RoHS report 183001
PDF

Downloads

  • Image 183001  | Hager

    Product Image 183001

  • Product datasheet

    Image Hager Product data sheet 183001  | Hager

    Hager Product data sheet 183001

    CEE flush-mtd wall box, connecting systems

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group