The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • 18223502
    EAN
    4011334425502
    Packaging
    1 Piece

    Lens imprinted symbol for bell, W.1, trans. 18223502

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Lens imprinted symbol for bell, W.1, trans.

    18223502

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimensions
    • Depth
      5 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration 18223502
    PDF
    RoHS report 18223502
    PDF

    Downloads

    • Image 18223502  | Hager

      Product Image 18223502

    • Product datasheet

      Image Hager Product data sheet 18223502  | Hager

      Hager Product data sheet 18223502

      Lens imprinted symbol for bell, W.1, trans.

      PDF
    • Technical appendix (single product)

      Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

      Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

      Technical appendix (single product) en-GB 2015-07-13

      PDF
      518,42 kB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-29  | Hager

      Declaration of conformity en-GB 2026-07-29

      PDF
      131,18 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group