The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Berker S.1
    • Supplementary products - Berker S.1
    • 18203500
    EAN-Nr.
    4011334390671
    Packaging
    1 piece
    • Supplementary products - Berker S.1
    • Supplementary products - Berker B.3
    • Supplementary products - Berker B.7
    • Supplementary products - Berker Q.1
    • Supplementary products - Berker Q.3
    • Supplementary products - Berker Q.7
    • Supplementary products - Berker K.1
    • Supplementary products - Berker K.5
    • Supplementary products - Berker R.1
    • Supplementary products - Berker R.3
    • See more

    Claw set flush-mtd, Accessories 18203500

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Claw set flush-mtd, Accessories

    18203500

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimensions
    • Height
      14 mm
    • Width
      11 mm
    • Depth
      6 mm
    Safety
    • Ingress Protection (IP) class
      IP20
    • Impact resistance IK
      IK05

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - Surface-mtd housing 3gang, S.1, p. white glossy (English)
    PDF
    9,27 MB
    REACH declaration 18203500
    PDF
    RoHS report 18203500
    PDF

    Downloads

    • Image 18203500  | Hager

      Product Image 18203500

    • Product datasheet

      Image Hager Product data sheet 18203500  | Hager

      Hager Product data sheet 18203500

      Claw set flush-mtd, Accessories

      PDF
    • Technical appendix (single product)

      Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

      Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

      Technical appendix (single product) en-GB 2015-07-13

      PDF
      518,42 kB
    • Declaration of conformity

      Image Declaration of conformity International 2021-11-04  | Hager

      Declaration of conformity International 2021-11-04

      PDF
      80,22 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      11981404 - Centre plate for pilot lamp E14, B.7, al., matt, lacq.
      11981404
      Centre plate for pilot lamp E14, B.7, al., matt, lacq.
    • 2
      19057004 - Labeling field for intermediate ring, com-tech, stainless steel matt, lacq.
      19057004
      Labeling field for intermediate ring, com-tech, stainless steel matt, lacq.
    • 3
      19050002 - Labeling field for intermediate ring, com-tech, white glossy
      19050002
      Labeling field for intermediate ring, com-tech, white glossy
    • 4
      11091616 - Adapter ring for centre plate 50 x 50 mm, B.3/B.7, ant., matt
      11091616
      Adapter ring for centre plate 50 x 50 mm, B.3/B.7, ant., matt
    • 5
      10098989 - Blind plug centre plate, S.1/B.3/B.7, p. white glossy
      10098989
      Blind plug centre plate, S.1/B.3/B.7, p. white glossy

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group