The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • 18120100
    EAN
    4011334506935
    Packaging
    1 Piece

    Chrome toggle, Serie Glas, brass, chrome-plated 18120100

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Chrome toggle, Serie Glas, brass, chrome-plated

    18120100

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Architecture
    • Control/operation element
      Toggle
    Materials
    • Colour
      Chrome
    • RAL code
      Similar to RAL 9006
    • Surface finish
      Glossy
    • Material
      Brass
    • Treatment
      Chrome plated
    Dimensions
    • Height
      30 mm
    • Width
      44,695 mm
    • Depth
      17.10 mm
    Connectivity
    • Mounting type
      Screw mounting
    Safety
    • Ingress Protection (IP) class
      IP20
    • Impact resistance IK
      IK07

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 18120100
    PDF
    RoHS report 18120100
    PDF

    Downloads

    • Image 18120100  | Hager

      Product Image 18120100

    • Product datasheet

      Image Hager Product data sheet 18120100  | Hager

      Hager Product data sheet 18120100

      Chrome toggle, Serie Glas, brass, chrome-plated

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group