The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 1800

LAUTSPRECHERBUCHSE SCHWARZ 1800

EAN-Nr.
4011334230427
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

LAUTSPRECHERBUCHSE SCHWARZ

1800

  • Accessories
  • Technical characteristics
  • Documentations
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
450820
450820
Insert centre plate for small connector, 1930/glass, p. white glossy
Add to a list
Add to a list
450821
450821
Insert centre plate for small connector, 1930/glass, black glossy
Add to a list
Add to a list
11962079
11962079
Insert centre plate for small connector, R.classic, p. white glossy
Add to a list
Add to a list
11962035
11962035
Insert centre plate for small connector, R.classic, black glossy
Add to a list
Add to a list

Technical characteristics

Dimensions
  • Built-in depth flush-mounted boxes
    20 mm
  • Depth
    18 mm
  • Height
    15 mm
  • Width
    20 mm
Equipment
  • With dust cover
    No
  • With hinged lid
    No
Materials
  • Material
    Thermoplastic
  • Colour
    Black
  • RAL code
    9005
  • Surface finish
    Matt
Safety
  • Ingress Protection (IP) class
    IP20
Texts
  • Installation mode
    For screw fastening

Downloads

  • Image 1800  | Hager

    Product Image 1800

  • Product datasheet

    Image Hager Product data sheet 1800  | Hager

    Hager Product data sheet 1800

    Product data sheet en-GB 2025-11-12

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group