FLUSH RADIO P.BUT.ACTUAT. 17950
EAN-Nr.
4011334234302
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Connectivity
-
With bus system KNXNo
-
With bus system KNX radioNo
Dimensions
-
Height48.20 mm
-
Width23 mm
-
Depth46.80 mm
Materials
-
ColourGrey
Equipment
-
Radio frequency bidirectionalYes
Electric current
-
Rated current10 A
Frequency
-
Frequency50 - 60 Hz
-
Radio reception frequency433.42 - 433.42 MHz
Power
-
230 V incandescent and halogen lamp1,000 W
Voltage
-
Operating voltage230 - 230 V
-
Rated operational voltage Ue230 - 230 V
Safety
-
Ingress Protection (IP) classIP20
Use conditions
-
Operating temperature-20 - 55 °C
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 17950
Product data sheet en-GB 2025-12-19
PDF -
Installation manual
Manual for 179-17950 - Radio switch actuator flush-mounted, radio push-button actuator flush-mounted (DE-EN, 2012-05)
Installation manual en-GB, de-DE 2020-01-01
PDF1,37 MB
Manual for 179-17950 - Radio switch actuator flush-mounted, radio push-button actuator flush-mounted (EN, 2012-05)
Installation manual en-GB 2020-01-01
PDF374,74 kB
More documentation