WÄCH 2,2 M STAND S.1/B.X P-W MATT 17881909
No longer available
Technical characteristics
Dimensions
-
Installation height2.20 - 2.20 m
-
Assembling height31.40 mm
Detection
-
Type of sensorMovement detector
-
Detection diameter on floor0 - 0 m
-
Detection angle180 - 180
-
Detection angle adjustable180 - 180 °
Materials
-
ColourPolar white
-
Surface finishMatt
-
TreatmentUntreated
-
MaterialThermoplastic
Reach distance
-
Max. transmission range frontally12 m
-
Max. transmission range sideways6 m
Settings
-
Response brightness adjustableYes
Use conditions
-
Operating temperature-15 - 45 °C
Safety
-
Ingress Protection (IP) classIP20
Texts
-
FunctionDimming insert switch-off advance warning (30 s dimming process), With adaptive sensitivity adjustment, Glare-proof, e.g. against a torch
-
ProtectionWith crawl-under protection
Connectivity
-
ConnectableYes
Downloads
-
Product datasheet
Hager Product data sheet 17881909
Product data sheet en-GB 2026-02-06
PDF -
Installation manual
Manual for 1788xx - BLC controller 2.2 m (DE-EN, 2012-03)
Installation manual en-GB, de-DE 2020-01-01
PDF1,17 MB
Manual for 1788xx - BLC controller 2.2 m (EN, 2013-03)
Installation manual en-GB 2020-01-01
PDF288,20 kB
More documentation