BLC controller 180 comfort - S/B PW 17841909
EAN-Nr.
4011334243182
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Technical characteristics
Dimensions
-
Installation height1.10 - 1.10 m
-
Assembling height23.50 mm
Detection
-
Type of sensorMovement detector
-
Detection diameter on floor0 - 0 m
-
Detection angle180 - 180
-
Detection angle adjustable180 - 180 °
Materials
-
ColourPolar white
-
Surface finishMatt
-
TreatmentUntreated
-
MaterialThermoplastic
Reach distance
-
Max. transmission range frontally10 m
-
Max. transmission range sideways6 m
Lighting
-
Response brightness adjustable0 - 80 lx
Settings
-
Response brightness adjustableYes
Use conditions
-
Operating temperature-20 - 45 °C
Safety
-
Ingress Protection (IP) classIP20
Texts
-
FunctionWith adaptive sensitivity adjustment, With dimming function (soft-off) when using BLC dimmer inserts, Glare-proof, e.g. against a torch
Downloads
-
Product datasheet
Hager Product data sheet 17841909
Product data sheet en-GB 2025-11-07
PDF -
Installation manual
Manual for 1784xx-1787xx - BLC controller comfort 1.1 m/2.2 m (DE-EN-NL, 2004-08)
Installation manual en-GB, de-DE, nl-NL 2020-01-01
PDF326,52 kB
Manual for 1784xx - BLC controller comfort 1.1 m (EN, 2010-07)
Installation manual en-GB 2020-01-01
PDF466,06 kB
More documentation