The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 17617004
    EAN-Nr.
    4011334282228
    Packaging
    1 piece

    6479.99 TD U SCHE K5 E-STAHL 17617004

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    No longer available

    6479.99 TD U SCHE K5 E-STAHL

    17617004

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Materials
    • Colour
      Stainless steel
    • Surface finish
      Matt
    • Treatment
      Untreated
    • Material
      Metal, Stainless steel
    Compatibility
    • Suitable for dimmer
      Yes
    • Suitable for venetian shutter
      No
    • Suitable with switch
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    Hager REACH declaration 17617004
    PDF
    Hager RoHS report 17617004
    PDF

    Downloads

    • Image 17617004  | Hager

      Product Image 17617004

    • Product datasheet

      Image Hager Product data sheet 17617004  | Hager

      Hager Product data sheet 17617004

      Product data sheet en-GB 2026-02-05

      PDF
    • Installation manual

      Image Manual for 2907-1761xx - BLC extension unit, BLC button (DE-EN-NL-FR-NO-ES, 2003-05)  | Hager

      Manual for 2907-1761xx - BLC extension unit, BLC button (DE-EN-NL-FR-NO-ES, 2003-05)

      Installation manual en-GB, es-ES, fr-FR, de-DE, nl-NL, nn-NO 2020-01-01

      PDF
      138,75 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group