Presence or Motion detector PW 170108
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Detection
-
Detection angle360 - 360
-
Type of sensorPresence detector
Lighting
-
Response brightness adjustable10 - 1,000 lx
Frequency
-
Frequency50 - 60 Hz
Dimensions
-
Recommended installation height2.5 - 3.5 m
-
Installation height2.50 - 2.50 m
Use conditions
-
Operating temperature5 - 35 °C
Materials
-
ColourPolar white
-
MaterialThermoplastic
-
Surface finishMatt
Safety
-
Ingress Protection (IP) classIP20
Installation, mounting
-
Mounting onSurface mounting
-
Ceiling mounting possibleYes
Texts
-
FunctionWith communication between individual units connected in parallel (controller system formation)
-
Installation modeFor ceiling mounting (also on a 60 wall box)
-
Type of connectionWith plug-in terminals
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 170108
Product data sheet en-GB 2026-05-05
PDF -
Installation manual
Manual for 170108 - Presence detector AP (DE-EN, 2011-10)
Installation manual en-GB, de-DE 2020-01-01
PDF1,64 MB
Manual for 170108 - Presence detector AP (EN, 2010-08)
Installation manual en-GB 2020-01-01
PDF405,86 kB
More documentation