The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 16729004

Floor thermostat, w. centre plate, inclusive sensor ARSYS stainless steel, lacq. 16729004

EAN-Nr.
4011334212461
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Floor thermostat, w. centre plate, inclusive sensor ARSYS stainless steel, lacq.

16729004

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Materials
  • Colour
    Polar white
  • RAL code
    9010
  • Surface finish
    Glossy, Matt
  • Material
    Thermoplastic
  • Treatment
    Varnished
Dimensions
  • Height
    70.50 mm
  • Width
    55.50 mm
  • Depth
    15 mm
Connectivity
  • Mounting type
    Clamp mounting
Equipment
  • Monitoring window/light outlet
    Yes
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protection (IP) class
    IP20
  • Impact resistance IK
    IK02

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager RoHS report 16729004
PDF
Hager REACH declaration 16729004
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet 16729004  | Hager

    Hager Product data sheet 16729004

    Floor thermostat, w. centre plate, inclusive sensor ARSYS stainless steel, lacq.

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group