The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 16701

UNI-TD REG P 16701

EAN-Nr.
4011334279327
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

UNI-TD REG P

16701

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Voltage
  • Operating voltage
    230 - 230 V
Frequency
  • Frequency
    50 - 60 Hz
Materials
  • Colour
    Light grey
  • RAL code
    7035
  • Material
    Thermoplastic
Dimensions
  • Height
    100 mm
  • Width
    59 mm
  • Depth
    58 mm
Texts
  • Installation mode
    Rail mounted unit (RMD)

Downloads

  • Image 16701  | Hager

    Product Image 16701

  • Product datasheet

    Image Hager Product data sheet 16701  | Hager

    Hager Product data sheet 16701

    Product data sheet en-GB 2025-12-21

    PDF
  • Installation manual

    Image Manual for 16701 - Universal touch dimmer RMD (R, L, C) (DE-EN, 2012-05)  | Hager

    Manual for 16701 - Universal touch dimmer RMD (R, L, C) (DE-EN, 2012-05)

    Installation manual en-GB, de-DE 2020-01-01

    PDF
    928,23 kB
    Image Manual for 16701 - Universal touch dimmer RMD (R, L, C) (EN, 2012-05)  | Hager

    Manual for 16701 - Universal touch dimmer RMD (R, L, C) (EN, 2012-05)

    Installation manual en-GB 2020-01-01

    PDF
    288,60 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group