The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring accessories
    • Berker R.1
    • Light control - Berker R.1
    • 16652089
    EAN
    4011334366539
    Packaging
    10
    • Light control - Berker R.1
    • Light control - Berker R.3
    • Light control - Berker R.8
    • See more

    Rocker 3gang, R.1/R.3, p. white glossy 16652089

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rocker 3gang, R.1/R.3, p. white glossy

    16652089

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Architecture
    • Control/operation element
      Triple rocker
    Materials
    • Colour
      Polar white
    • RAL code
      9010
    • Surface finish
      Glossy
    • Material
      Thermoplastic
    • Treatment
      Untreated
    Dimensions
    • Height
      57.80 mm
    • Width
      57.80 mm
    • Depth
      20 mm
    Connectivity
    • Mounting type
      Clamp mounting
    Equipment
    • Monitoring window/light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protection (IP) class
      IP20
    • Impact resistance IK
      IK05
    Configuration
    • With tactile symbol
      No
    • Related Systems
      R.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 16652089
    PDF
    RoHS report 16652089
    PDF

    Downloads

    • Image 16652089  | Hager

      Product Image 16652089

    • Product datasheet

      Image Hager Product data sheet 16652089  | Hager

      Hager Product data sheet 16652089

      Rocker 3gang, R.1/R.3, p. white glossy

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-07-28  | Hager

      Declaration of conformity International 2021-07-28

      Declaration of conformity International 2021-09-27

      PDF
      192,31 kB
    More documentation

    Discover more of this product range

      5
    • 1
      16202035 - Rocker imprinted symbol for light, R.1/R.3, black glossy
      16202035
      Rocker imprinted symbol for light, R.1/R.3, black glossy
    • 2
      16322045 - Centre plate for mechanical timer, R.1/R.3, black glossy
      16322045
      Centre plate for mechanical timer, R.1/R.3, black glossy
    • 3
      16612049 - Rocker f.accessible const., guide f.mouth-held rod,clearlens,R.1/R.3,p.white gl.
      16612049
      Rocker f.accessible const., guide f.mouth-held rod, clearlens, R.1/R.3, p.white gl.
    • 4
      16512069 - Rocker f. accessible const., tactile symb. f. door,clearlens,R.1/R.3,p.white gl.
      16512069
      Rocker f. accessible const., tactile symb. f. door, clearlens, R.1/R.3, p.white gl.
    • 5
      16242089 - Rocker imprint "0", clearlens, R.1/R.3, p. white glossy
      16242089
      Rocker imprint "0", clearlens, R.1/R.3, p. white glossy

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group