Centre plate for aerial socket 1-hole, S.1, white glossy 14998982
Complete your system
Must-have accessories
11098982
Intermediate ring for central plate, S.1, white glossy
Compatible products
-
Referenced by 63 products available
Referenced by
Technical properties
Connection
-
Connector/plug typeCoax
-
Number of connections1
Materials
-
ColourWhite
-
Surface finishGlossy
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height55.50 mm
-
Width55.50 mm
-
Depth14.20 mm
Connectivity
-
Mounting typeScrew mounting
Safety
-
Ingress Protection (IP) classIP20
-
Related SystemsS.x/B.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation