Centre plate for aerial socket 1-hole, S.1/B.3/B.7, polar white matt 14991909
Complete your system
Must-have accessories
Compatible products
-
Referenced by 172 products available
Referenced by
Technical characteristics
Connection
-
Connector/plug typeCoax
-
Number of connections1
Materials
-
ColourPolar white
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height55.50 mm
-
Width55.50 mm
-
Depth14.20 mm
Connectivity
-
Mounting typeScrew mounting
Safety
-
Ingress Protection (IP) classIP20
-
Related SystemsS.x/B.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation