Centre plate for aerial socket 1-hole, B.7, aluminium matt 14991404
EAN-Nr.
4011334244943
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
11091404
Intermediate ring for central plate, B.7, al., matt, lacq.
Compatible products
-
Referenced by 68 products available
Referenced by
Technical characteristics
Connection
-
Connector/plug typeCoax
-
Number of connections1
Materials
-
ColourAluminium
-
RAL code9006
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentVarnished
Dimensions
-
Height55.50 mm
-
Width55.50 mm
-
Depth14.20 mm
Connectivity
-
Mounting typeScrew mounting
Safety
-
Ingress Protection (IP) classIP20
-
Related SystemsS.x/B.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation