Centre plate 50x50 mm f.residual current circuit-breaker, p.wh. m./velv. 14931909
EAN-Nr.
4011334288954
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Materials
-
ColourPolar white
-
RAL code9010
-
Surface finishMatt, Velvety
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height50 mm
-
Width50 mm
-
Depth17.80 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation