The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 148404

Central plate f. aerial soc. 4hole (Ankaro), com-tech, stainl. steel matt, lacq. 148404

EAN-Nr.
4011334204862
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Central plate f. aerial soc. 4hole (Ankaro), com-tech, stainl. steel matt, lacq.

148404

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Connection
  • Connector/plug type
    Coax
  • Number of connections
    4
Materials
  • Colour
    Stainless steel
  • RAL code
    9022
  • Surface finish
    Matt
  • Material
    Stainless steel, Thermoplastic
  • Treatment
    Untreated, Varnished
Dimensions
  • Height
    51.50 mm
  • Width
    51.50 mm
  • Depth
    15 mm
Connectivity
  • Mounting type
    Screw mounting
Safety
  • Ingress Protection (IP) class
    IP20
  • Impact resistance IK
    IK02

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration 148404
PDF
Hager RoHS report 148404
PDF

Downloads

  • Image 148404  | Hager

    Product Image 148404

  • Product datasheet

    Image Hager Product data sheet 148404  | Hager

    Hager Product data sheet 148404

    Central plate f. aerial soc. 4hole (Ankaro), com-tech, stainl. steel matt, lacq.

    PDF
  • Declaration of conformity

    Image Declaration of conformity International 2021-09-02  | Hager

    Declaration of conformity International 2021-09-02

    Declaration of conformity International 2021-10-04

    PDF
    147,90 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group