Central plate f. aerial soc. 4hole (Hirschmann),com-tech,stainl.steel matt lacq. 148304
EAN-Nr.
4011334193098
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Complete your system
Must-have accessories
11087004
Intermediate ring for central plate, K.5, stainless steel matt, lacq.
Technical characteristics
Connection
-
Connector/plug typeCoax
-
Number of connections4
Materials
-
ColourStainless steel
-
RAL code9022
-
Surface finishMatt
-
MaterialStainless steel, Thermoplastic
-
TreatmentUntreated, Varnished
Dimensions
-
Height51.50 mm
-
Width51.50 mm
-
Depth16 mm
Connectivity
-
Mounting typeScrew mounting
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation