Central plate for 3 MINI-COM modules, com-tech, al., matt, lacq. 14271404
Complete your system
Must-have accessories
Optional accessories
-
RCA and S-Video insert 1 products available -
Cinch insert 1 products available
Compatible products
-
Referenced by 212 products available
Complete your system
Referenced by
Technical properties
Connection
-
Connector/plug typeModular jack
-
Number of connections1
Materials
-
ColourAluminium
-
RAL codeSimilar to RAL 9006
-
Surface finishMatt
-
MaterialMetal, Plastic
-
TreatmentVarnished
Dimensions
-
Height71 mm
-
Width71 mm
-
Depth30 mm
Connectivity
-
Mounting typeScrew mounting
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Capacity
-
Number of modules3
Compatibility
-
Suitable manufacturer modular jacksPanduit
-
Related SystemsK.x, S.x/B.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation