The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 14100001

CENTRE PLATE ARSYS BRONZE 14100001

EAN-Nr.
4011334219248
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

CENTRE PLATE ARSYS BRONZE

14100001

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
4587
4587
FCC soc. out. 8/8pole shielded, cat.6 iso, com-tech
Add to a list
Add to a list
4539
4539
FCC soc. out., 8 /8-pole, cat.3, com-tech, white
Add to a list
Add to a list

Technical characteristics

Connection
  • Connector/plug type
    UAE/IAE (ISDN)
  • Number of connections
    1
Materials
  • Colour
    Light bronze
  • RAL code
    3012
  • Surface finish
    Matt
  • Material
    Aluminium
  • Treatment
    Varnished
Dimensions
  • Height
    55 mm
  • Width
    70 mm
  • Depth
    15 mm
Connectivity
  • Mounting type
    Screw mounting
Safety
  • Ingress Protection (IP) class
    IP20
  • Impact resistance IK
    IK02

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 14100001
PDF
Hager RoHS report 14100001
PDF

Downloads

  • Image 14100001  | Hager

    Product Image 14100001

  • Product datasheet

    Image Hager Product data sheet 14100001  | Hager

    Hager Product data sheet 14100001

    Product data sheet en-GB 2025-11-06

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group