The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 14097002

ZENTRALSTÜCK FÜR UAE/E-DAT DESIGN/TELE.. 14097002

EAN-Nr.
4011334263401
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

ZENTRALSTÜCK FÜR UAE/E-DAT DESIGN/TELE..

14097002

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
4587
4587
FCC soc. out. 8/8pole shielded, cat.6 iso, com-tech
Add to a list
Add to a list

Technical characteristics

Connection
  • Connector/plug type
    UAE/IAE (ISDN)
  • Number of connections
    2
Dimensions
  • Built-in depth flush-mounted boxes
    0
  • Depth
    16.50 mm
  • Height
    55.50 mm
  • Width
    70.50 mm
Equipment
  • With dust cover
    No
  • With hinged lid
    No
Materials
  • Material
    Thermoplastic
  • Colour
    White
  • RAL code
    1013
  • Surface finish
    Glossy
Safety
  • Impact resistance IK
    IK05
  • Ingress Protection (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration 14097002
PDF
Hager RoHS report 14097002
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet 14097002  | Hager

    Hager Product data sheet 14097002

    Product data sheet en-GB 2026-02-07

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group