The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • 14093502
    EAN
    4011334404545
    Packaging
    1 Piece

    FCC soc.out. 8p shielded hinged cover surf.-mtd,cat.6,lab.field,W.1,p.wh.m.plas. 14093502

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    FCC soc.out. 8p shielded hinged cover surf.-mtd,cat.6,lab.field,W.1,p.wh.m.plas.

    14093502

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Frequency
    • Transmission bandwidth
      500 - 500 MHz
    Equipment
    • Number of outputs
      1
    • With hinged lid
      Yes
    Use conditions
    • Operating temperature
      -15 - 30 °C
    Connection
    • Connector/plug type
      UAE/IAE (ISDN)
    Materials
    • Colour
      White
    • RAL code
      Similar to RAL 9010
    • Material
      Thermoplastic
    Safety
    • Ingress Protection (IP) class
      IP55
    Dimensions
    • Height of P-touch band for labelling field
      12 mm
    Texts
    • Outlet
      With 45° oblique outlet
    • Voltage
      Suitable for PoE+
    • Installation mode
      For screw fastening, Without spreader claws
    • Protection
      With self-closing dust protection cover before jack
    • Type of connection
      With cutting terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 14093502
    PDF
    RoHS report 14093502
    PDF

    Downloads

    • Image 14093502  | Hager

      Product Image 14093502

    • Product datasheet

      Image Hager Product data sheet 14093502  | Hager

      Hager Product data sheet 14093502

      FCC soc.out. 8p shielded hinged cover surf.-mtd,cat.6,lab.field,W.1,p.wh.m.plas.

      PDF
    • Installation manual

      Image Manual for 140935xx-141035xx - FCC socket outlet 8pole shielded (DE-EN-NL-DA-PL-IT, 2022-03)  | Hager

      Manual for 140935xx-141035xx - FCC socket outlet 8pole shielded (DE-EN-NL-DA-PL-IT, 2022-03)

      Installation manual da-DK, en-GB, de-DE, it-IT, nl-NL, pl-PL 2020-01-01

      PDF
      2,88 MB
    • Technical appendix (single product)

      Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

      Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

      Technical appendix (single product) en-GB 2015-07-13

      PDF
      518,42 kB
    • Declaration of conformity

      Image Declaration of conformity International 2022-04-26  | Hager

      Declaration of conformity International 2022-04-26

      PDF
      164,12 kB
      Image Declaration of conformity en-GB 2026-07-29  | Hager

      Declaration of conformity en-GB 2026-07-29

      PDF
      116,89 kB
    More documentation

    Spare part

    See more

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group