The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 14080002
    EAN-Nr.
    4011334237136
    Packaging
    10 Pieces

    CENTRE PLATE 14080002

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    CENTRE PLATE

    14080002

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    4538
    4538
    FCC soc. out., 8-pole, cat.3, com-tech, white
    Add to a list
    Add to a list

    Technical characteristics

    Connection
    • Connector/plug type
      UAE/IAE (ISDN)
    • Number of connections
      1
    Materials
    • Colour
      Gold
    • RAL code
      1004
    • Surface finish
      Matt
    • Material
      Aluminium
    • Treatment
      Anodised
    Dimensions
    • Height
      55 mm
    • Width
      70 mm
    • Depth
      16.50 mm
    Connectivity
    • Mounting type
      Screw mounting
    Safety
    • Ingress Protection (IP) class
      IP20
    • Impact resistance IK
      IK02

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration 14080002
    PDF
    RoHS report 14080002
    PDF

    Downloads

    • Image 14080002  | Hager

      Product Image 14080002

    • Product datasheet

      Image Hager Product data sheet 14080002  | Hager

      Hager Product data sheet 14080002

      Product data sheet en-GB 2026-02-01

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group