The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 14050301

Rocker imprinted arrows symbol, arsys, brown glossy 14050301

EAN-Nr.
4011334210344
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Rocker imprinted arrows symbol, arsys, brown glossy

14050301

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Architecture
  • Control/operation element
    Single rocker
Materials
  • Colour
    Brown
  • RAL code
    8011
  • Surface finish
    Glossy
  • Material
    Duroplastic
  • Treatment
    Untreated
Dimensions
  • Height
    55 mm
  • Width
    70 mm
  • Depth
    25 mm
Connectivity
  • Mounting type
    Clamp mounting
Equipment
  • Monitoring window/light outlet
    No
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protection (IP) class
    IP20
  • Impact resistance IK
    IK02

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration 14050301
PDF
Hager RoHS report 14050301
PDF

Downloads

  • Image 14050301  | Hager

    Product Image 14050301

  • Product datasheet

    Image Hager Product data sheet 14050301  | Hager

    Hager Product data sheet 14050301

    Rocker imprinted arrows symbol, arsys, brown glossy

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group