The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 13940004

Frame 5gang horizontal Arsys stainless steel 13940004

EAN-Nr.
4011334174639
Packaging
2 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Frame 5gang horizontal Arsys stainless steel

13940004

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Capacity
  • Number of gangs
    5
Materials
  • Colour
    Stainless steel
  • RAL code
    9022
  • Surface finish
    Matt
  • Material
    Metal, Stainless steel
  • Treatment
    Untreated
Dimensions
  • Height
    80.50 mm
  • Width
    364.50 mm
  • Depth
    9.50 mm
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protection (IP) class
    IP20
  • Impact resistance IK
    IK02

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration 13940004
PDF
Hager RoHS report 13940004
PDF

Downloads

  • Image 13940004  | Hager

    Product Image 13940004

  • Product datasheet

    Image Hager Product data sheet 13940004  | Hager

    Hager Product data sheet 13940004

    Frame 5gang horizontal Arsys stainless steel

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group