The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 13840002

Frame 4gang horizontal Arsys gold, metal 13840002

EAN-Nr.
4011334173380
Packaging
2 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Frame 4gang horizontal Arsys gold, metal

13840002

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Capacity
  • Number of gangs
    4
Materials
  • Colour
    Gold
  • RAL code
    1004
  • Surface finish
    Matt
  • Material
    Aluminium
  • Treatment
    Anodised
Dimensions
  • Height
    80.50 mm
  • Width
    293.50 mm
  • Depth
    9.50 mm
  • Number of units horizontal
    4
  • Number of units vertical
    1
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protection (IP) class
    IP20
  • Impact resistance IK
    IK02

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration 13840002
PDF
Hager RoHS report 13840002
PDF

Downloads

  • Image 13840002  | Hager

    Product Image 13840002

  • Product datasheet

    Image Hager Product data sheet 13840002  | Hager

    Hager Product data sheet 13840002

    Frame 4gang horizontal Arsys gold, metal

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group