The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 13830002
    EAN-Nr.
    4011334173328
    Packaging
    2 Pieces

    Frame 4gang horizontal Arsys white, glossy 13830002

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    Frame 4gang horizontal Arsys white, glossy

    13830002

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Capacity
    • Number of gangs
      4
    Materials
    • Colour
      White
    • RAL code
      1013
    • Surface finish
      Glossy
    • Material
      Duroplastic
    • Treatment
      Untreated
    Dimensions
    • Height
      80.50 mm
    • Width
      293.50 mm
    • Depth
      9.50 mm
    Accessories
    • Has labelling field
      No
    Installation, mounting
    • Mounting-/Connection Position
      Horizontal
    Safety
    • Ingress Protection (IP) class
      IP20
    • Impact resistance IK
      IK02

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    Hager REACH declaration 13830002
    PDF
    Hager RoHS report 13830002
    PDF

    Downloads

    • Image 13830002  | Hager

      Product Image 13830002

    • Product datasheet

      Image Hager Product data sheet 13830002  | Hager

      Hager Product data sheet 13830002

      Frame 4gang horizontal Arsys white, glossy

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group