The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 13730069

Frame 3gang horizontal Arsys polar white, glossy 13730069

EAN-Nr.
4011334173236
Packaging
2 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Frame 3gang horizontal Arsys polar white, glossy

13730069

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Capacity
  • Number of gangs
    3
Materials
  • Colour
    Polar white
  • RAL code
    9010
  • Surface finish
    Glossy
  • Material
    Duroplastic
  • Treatment
    Untreated
Dimensions
  • Height
    80.50 mm
  • Width
    222.50 mm
  • Depth
    9.50 mm
  • Number of units horizontal
    3
  • Number of units vertical
    1
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protection (IP) class
    IP20
  • Impact resistance IK
    IK02

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration 13730069
PDF
Hager RoHS report 13730069
PDF

Downloads

  • Image 13730069  | Hager

    Product Image 13730069

  • Product datasheet

    Image Hager Product data sheet 13730069  | Hager

    Hager Product data sheet 13730069

    Frame 3gang horizontal Arsys polar white, glossy

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-11-07

    PDF
    148,45 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group