The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 1330
    EAN-Nr.
    4011334011552
    Packaging
    2 Pieces

    Frame 3gang, sealing, splash-proteced flush-mtd IP44, white glossy 1330

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Number of gangs
    1
    1
    2
    2
    3
    3

    Frame 3gang, sealing, splash-proteced flush-mtd IP44, white glossy

    1330

    • Accessories
    • Technical characteristics
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Accessories/spare parts for domestic switching devices 1 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Accessories/spare parts for domestic switching devices
    • 1884

      Sealing flange f.splash-protected flushmtd devices, splash-prot. flushmtd IP44, gr

      0.00 €  / *

    Referenced by

    • 1884

      Sealing flange f.splash-protected flushmtd devices, splash-prot. flushmtd IP44, gr

      0.00 €  / *

    Technical characteristics

    Capacity
    • Number of gangs
      3
    Materials
    • Colour
      White
    • RAL code
      1013
    • Surface finish
      Glossy
    • Material
      Thermoplastic
    • Treatment
      Untreated
    Dimensions
    • Height
      85 mm
    • Width
      227 mm
    • Depth
      12 mm
    Accessories
    • Has labelling field
      No
    Installation, mounting
    • Mounting-/Connection Position
      Horizontal, Vertical
    Safety
    • Ingress Protection (IP) class
      IP44
    • Impact resistance IK
      IK02

    Downloads

    • Image 1330  | Hager

      Product Image 1330

    • Product datasheet

      Image Hager Product data sheet 1330  | Hager

      Hager Product data sheet 1330

      Frame 3gang, sealing, splash-proteced flush-mtd IP44, white glossy

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-09-27

      PDF
      221,17 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group