The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • 127903
    EAN
    4011334165446
    Packaging
    10

    Knob for push-button/pilot lamp E10, light control, green, trans. 127903

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Knob for push-button/pilot lamp E10, light control, green, trans.

    127903

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Materials
    • Colour
      Green
    • RAL code
      Similar to RAL 6029
    • Material
      Duroplastic
    • Treatment
      Untreated
    Dimensions
    • Height
      32 mm
    • Width
      30 mm
    • Depth
      33 mm
    Connectivity
    • Mounting type
      Clamp mounting
    Safety
    • Ingress Protection (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 127903
    PDF
    RoHS report 127903
    PDF

    Downloads

    • Image 127903  | Hager

      Product Image 127903

    • Product datasheet

      Image Hager Product data sheet 127903  | Hager

      Hager Product data sheet 127903

      Knob for push-button/pilot lamp E10, light control, green, trans.

      PDF
    • Declaration of conformity

      Image Declaration of conformity  | Hager

      Declaration of conformity

      Declaration of conformity International 2022-10-20

      PDF
      230,58 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1141

      PDF
      462,49 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1224

      PDF
      453,22 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group